??
Catalog navigation
CADモデル選択
2250921-1
HELP_VARIABLE
Part Number
2250921-1
Description
1X1, 10G, Tab Up, 0 to 70ºC, GY/GY LED, No PoE Rating, T/H, With EMI Tabs
Brand
TRP
Number of Ports
1X1
Speed
10GBASE-T
LED
Yes
LED Type
GY/GY
Height Profile
Standard
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
No
ダウンロード(CADデータ)
プレビュー
3D
2D