??
Catalog navigation
Selección de modelo CAD
2250920-1
HELP_VARIABLE
Part Number
2250920-1
Description
1X1, 10G, Tab Down, Low Profile, 0 to 70ºC, Light Pipe, No PoE Rating, T/H, With EMI Tabs
Brand
TRP
Number of Ports
1X1
Speed
10GBASE-T
LED
No
LED Type
Light Pipe
Height Profile
Low
Port Configuration
Tab Down
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
No
Descarga de modelos CAD
Previews
3D
2D