??
Catalog navigation
Seleção de modelos em CAD
2250919-1
HELP_VARIABLE
Part Number
2250919-1
Description
1X1, 10G, Tab Up, Low Profile, -40 to 85ºC, GY/G LED, No PoE Rating, T/H, With EMI Tabs
Brand
TRP
Number of Ports
1X1
Speed
10GBASE-T
LED
Yes
LED Type
GY/G
Height Profile
Low
Port Configuration
Tab Up
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
No
Baixar modelos em CAD
Previews
3D
2D