??
Catalog navigation
Výběr CAD modelu
133-3701-311
HELP_VARIABLE
Part Number
133-3701-311
Description
MCX Jack, Right Angle PCB Mount
Termination Style
Printed Circuit Board
Termination Type
Solder
Body Style
Right Angle
Gender
Jack
Body Material
Brass
Max Frequency
6 GHz
Impedance
50 Ohm
Body Plating
Gold
Contact Plating
Gold
Stáhnout CAD model
Previews
3D
2D