??
Catalog navigation
CAD model selection
2250923-1
HELP_VARIABLE
Part Number
2250923-1
Description
2X2, 10G, -40 to 85ºC, Light Pipe, 4PPoE 100W PoE Rating, P/F, With EMI Tabs, Pessfit
Brand
TRP
Number of Ports
2X2
Speed
10GBASE-T
LED
No
LED Type
Light Pipe
Height Profile
Standard
Port Configuration
Stacked
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 100W
Download CAD models
Previews
3D
2D