??
Catalog navigation
CAD model selection
PL75-29
HELP_VARIABLE
Part Number
PL75-29
Description
The PL75-29 is the industry standard for MIL-STD-1553B connectors to be used with TWC-78-1 and TWC-124-1A types. It is a wrench crimp design with 3 slots for mechanical connection to the jack.
Termination Style
Cable
Termination Type
Wrench Crimp
Type
TRB
Gender
Plug
Body Style
Straight
Mounting Style
Cable Mount
Cable Type
TWC-78-1, TWC-124-1A
Max Frequency
500 MHz
Download CAD models
Previews
3D
2D