??
Catalog navigation
CAD model selection
RFT-10Y28
HELP_VARIABLE
Part Number
RFT-10Y28
Description
DC-DC,14-160V Input, 28V/0.36A Output 10W RoHS
Power
10 W
Voltage Input
14-160 VAC
Output Voltage
28 VDC
Adjustable Output Voltage
25.2-30.8 VDC
Output Current
0,36 A
Operating Temperature
-40 to 105 °C
Dimensions LxWxH
50.8 x 25.4 x 11.8 mm
Cooling Type
Conduction Cooling
Isolation
Isolated
Number of Outputs
1
Vout 1
28 VDC
Download CAD models
Previews
3D
2D