??
Catalog navigation
CAD model selection
2250926-1
HELP_VARIABLE
Part Number
2250926-1
Description
2X6, 10G, 0 to 70ºC, No LED, 4PPoE 60W PoE Rating, P/F, With EMI Tabs, Pessfit
Brand
TRP
Number of Ports
2X6
Speed
10GBASE-T
LED
No
LED Type
None
Height Profile
Standard
Port Configuration
Stacked
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
4PPoE 60W
Download CAD models
Previews
3D
2D