??
Catalog navigation
CAD model selection
700DNC40-24-8G
HELP_VARIABLE
Part Number
700DNC40-24-8G
Description
DC-DC Converter for HEV (Hybrid Electric Vehicle) Applications, Power 4000W, Output 24VDC, 143A, Input 400 - 850VDC, Liquid Cooled, IP 65 & 67
Power
4000 W
Output Voltage
24 VDC
Input Voltage Range
400 - 850 VDC
Input Voltage Nominal
700 VDC
Output Current
143 A
Protection
IP65 / IP67
Cooling
Liquid
Power Flow
uni-directional - HV to LV
Operating Temperature
-40 to +70 °C
Dimensions WxHxD
270 x 113 x 342 mm
Download CAD models
Previews
3D
2D