??
Catalog navigation
CAD model selection
40IMX7-24-24-8G
HELP_VARIABLE
Part Number
40IMX7-24-24-8G
Description
Rugged BMP Melcher™ DC-DC Converter, Power 7.2W, Output 24/24VDC, 0.15/0.15A, Input 16.8-75VDC, RoHS Compliant
Power
7,2 W
Voltage Input
16.8.1975 VDC
Output Voltage
24/24 VDC
Output Current
0.15/0.15 A
Operating Temperature
-40 to 85 °C
Download CAD models
Previews
3D
2D