??
Catalog navigation
CAD model selection
350DNC40-12-8G
HELP_VARIABLE
Part Number
350DNC40-12-8G
Description
DC-DC Converter for HEV (Hybrid Electric Vehicle) Applications, Power 4000W, Output 12VDC, 278A, Input 240 - 430VDC, Liquid Cooled, IP 65 & 67
Power
4000 W
Output Voltage
12 VDC
Input Voltage Range
240 - 430 VDC
Input Voltage Nominal
350 VDC
Output Current
278 A
Protection
IP65 / IP67
Cooling
Liquid
Power Flow
uni-directional - HV to LV
Operating Temperature
-40 to +70 °C
Dimensions WxHxD
270 x 113 x 342 mm
Download CAD models
Previews
3D
2D