??
Catalog navigation
Селекция на CAD модел
2250922-1
HELP_VARIABLE
Part Number
2250922-1
Description
1X4, 10G, Tab Up, Low Profile, 0 to 70ºC, G/G LED, No PoE Rating, T/H, With EMI Tabs
Brand
TRP
Number of Ports
1X4
Speed
10GBASE-T
LED
Yes
LED Type
G/G
Height Profile
Low
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
No
Сваляне на CAD модели
Previews
3D
2D