??
Catalog navigation
Селекция на CAD модел
2250749-1
HELP_VARIABLE
Part Number
2250749-1
Description
2X4, 10G, -40 to 85ºC, Light Pipe, 4PPoE 60W PoE Rating, T/H, With EMI Tabs
Brand
TRP
Number of Ports
2X4
Speed
10GBASE-T
LED
No
LED Type
Light Pipe
Height Profile
Standard
Port Configuration
Stacked
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 60W
Сваляне на CAD модели
Previews
3D
2D