??
Catalog navigation
CAD model selection
2250536-1
HELP_VARIABLE
Part Number
2250536-1
Description
2X4, 5G, -40 to 85ºC, 4PPoE 100W, GY/GY
Brand
TRP
Number of Ports
2X4
Speed
5G
LED
Yes
LED Type
GY/GY
Height Profile
Standard
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 100W
Download CAD models
Previews
3D
2D