??
Catalog navigation
CAD model selection
2250507-1
HELP_VARIABLE
Part Number
2250507-1
Description
1X1, 5G, 4PPoE 100W, GO/Y, -40 to 85oC, Tab Up, RoHS
Brand
TRP
Speed
5G
Number of Ports
1X1
LED
Yes
LED Type
GO/Y
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
40 to 85 °C
PoE Rating
4PPoE 100W
Download CAD models
Previews
3D
2D