??
Catalog navigation
CAD model selection
2250501-1
HELP_VARIABLE
Part Number
2250501-1
Description
1X1 MagJack® ICM, 5G, Tab Up, -40 to 85ºC, No LEDs, 4PPoE 60W
Brand
TRP
Speed
5G
Operating Temperature
-40 to 85 °C
LED
No
LED Type
None
Number of Ports
1X1
PoE Rating
4PPoE 60W
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Download CAD models
Previews
3D
2D