??
Catalog navigation
CAD model selection
2250040-3
HELP_VARIABLE
Part Number
2250040-3
Description
1X1, 426P13, 10/100, Tab Down, With LED
Brand
TRP
Speed
10/100BASE-T
Number of Ports
1X1
LED
Yes
LED Type
G/G
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Down
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Download CAD models
Previews
3D
2D