??
Catalog navigation
CAD model selection
2250024-4
HELP_VARIABLE
Part Number
2250024-4
Description
1X1, 7D144, 10/100, PoE, Tab Up, With LED
Brand
TRP
Speed
10/100BASE-T
Number of Ports
1X1
LED
Yes
LED Type
G/Y
Height Profile
Standard
EMI Tabs
No
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
PoE Rating
PoE 15W
Download CAD models
Previews
3D
2D