??
Catalog navigation
CAD model selection
2250022-1
HELP_VARIABLE
Part Number
2250022-1
Description
1X1, 4G46P1, GIGABIT, Tab Down, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
1X1
LED
Yes
LED Type
GY/GY
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Down
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Download CAD models
Previews
3D
2D