??
Catalog navigation
CAD模型选择
2250020-1
HELP_VARIABLE
Part Number
2250020-1
Description
1X1, 7G01P1, GIGABIT, Tab Up| With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
1X1
LED
Yes
LED Type
G/Y
Height Profile
Standard
EMI Tabs
No
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
PoE Rating
N/A
下载CAD模型
预览
3D
2D