??
Catalog navigation
CAD model selection
2250014-2
HELP_VARIABLE
Part Number
2250014-2
Description
1X1, 7G140, GIGABIT, Tab Up| Without LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
1X1
LED
No
LED Type
-
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Download CAD models
Previews
3D
2D