??
Catalog navigation
CAD模型選擇
2250012-1
HELP_VARIABLE
Part Number
2250012-1
Description
2X6, S8V27A, 10/100, PoE+, With LED
Brand
TRP
Speed
10/100BASE-T
Number of Ports
2X6
LED
Yes
LED Type
G/G
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
-
Operating Temperature
0 to 70 °C
PoE Rating
PoEp 30W
下載CAD模型
Previews
3D
2D