??
Catalog navigation
CAD model selection
2250009-4
HELP_VARIABLE
Part Number
2250009-4
Description
2X2, 10/100, -40 to 85ºC, GY/GY LEDs
Brand
TRP
Number of Ports
2X2
Speed
10/100BASE-T
LED
Yes
LED Type
GY/GY
Height Profile
Standard
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
N/A
Download CAD models
Previews
3D
2D