??
Catalog navigation
CAD model selection
1840993-1
HELP_VARIABLE
Part Number
1840993-1
Description
2X4, S8H96, 10/100, PoE+, Without LED
Brand
TRP
Speed
10/100BASET
Number of Ports
2X4
LED
No
Height Profile
Standard
EMI Tabs
Yes
Operating Temperature
0 to 70 °C
PoE Rating
PoEp 30W
Download CAD models
Previews
3D
2D