??
Catalog navigation
CAD model selection
1840992-1
HELP_VARIABLE
Part Number
1840992-1
Description
2X8, S9HG63, GIGABIT, PoE+, Without LED
Brand
TRP
Speed
1000BASET
Number of Ports
2X8
LED
No
Height Profile
Standard
EMI Tabs
Yes
Operating Temperature
0 to 70 °C
PoE Rating
PoEp 30W
Download CAD models
Previews
3D
2D