??
Catalog navigation
CAD model selection
1840970-1
HELP_VARIABLE
Part Number
1840970-1
Description
2X2, S898ET, 10/100, With LED
Brand
TRP
Speed
10/100BASE-T
Number of Ports
2X2
LED
Yes
LED Type
G/G
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
-
Operating Temperature
-40 to 85 °C
PoE Rating
N/A
Download CAD models
Previews
3D
2D