??
Catalog navigation
Choix du modèle CAO
1840954-1
HELP_VARIABLE
Part Number
1840954-1
Description
2X1, S8G56P1, GIGABIT, Without LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
2X1
LED
No
LED Type
-
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
-
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Modèles CAO générés
Aperçus 3D
3D
2D