??
Catalog navigation
CAD模型选择
1840643-3
HELP_VARIABLE
Part Number
1840643-3
Description
2X1, S8G56ET, GIGABIT, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
2X1
LED
Yes
LED Type
G/Y
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
-
Operating Temperature
-40 to 85 °C
PoE Rating
N/A
下载CAD模型
预览
3D
2D