??
Catalog navigation
Selección de modelo CAD
1840642-3
HELP_VARIABLE
Part Number
1840642-3
Description
2X1, S866ETP9, 10/100, With LED
Brand
TRP
Speed
10/100BASE-T
Number of Ports
2X1
LED
Yes
LED Type
G/Y
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
-
Operating Temperature
-40 to 85 °C
PoE Rating
N/A
Descarga de modelos CAD
Previews
3D
2D