??
Catalog navigation
CAD model selection
1840631-1
HELP_VARIABLE
Part Number
1840631-1
Description
1X1, GIGABIT, 7G01ET, Tab Up, Without LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
1X1
LED
No
LED Type
-
Height Profile
Standard
EMI Tabs
No
Port Configuration
Tab Up
Operating Temperature
-40 to 85 °C
PoE Rating
N/A
Download CAD models
Previews
3D
2D