??
Catalog navigation
CAD model selection
1840026-2
HELP_VARIABLE
Part Number
1840026-2
Description
RJ45 Over Dual USB, UR204P12, 10/100, With LED
Brand
TRP
Speed
10/100BASE-T
Number of Ports
1X1 and 2 USB A
LED
Yes
LED Type
GO/Y
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up and USB
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Download CAD models
Previews
3D
2D