??
Catalog navigation
CAD-Modellauswahl
14A-5.0R-28
HELP_VARIABLE
Part Number
14A-5.0R-28
Description
International One-4-All Transformer, 5VA Power, 115V/230V Input, 28VCT Output Series
Power
5 VA
Output Series
28VCT
Output Parallel
14V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.37 lbs (0.17 kg)
Length
1.62 in. (41.1 mm)
Width
1.43 in. (36.3 mm)
Height
1.37 in. (34.8 mm)
CAD-Modelle herunterladen
Voransichten
3D
2D