??
Catalog navigation
CADモデル選択
149-0701-001
HELP_VARIABLE
Part Number
149-0701-001
Description
1.0mm Female Sparkplug Connector
Termination Style
Receptacle
Type
Standard
Termination Type
Solderless
Body Style
Straight
Gender
Female
Body Material
Beryllium Copper
Max Frequency
110 GHz
Impedance
50 Ohm
Mounting Style
Panel Mount
Body Plating
Gold
Contact Plating
Gold
ダウンロード(CADデータ)
プレビュー
3D
2D