??
Catalog navigation
CAD model selection
142-1701-401
HELP_VARIABLE
Part Number
142-1701-401
Description
SMA Bulkhead Jack, Solder Pot Contact, IP68
Termination Style
Receptacle
Termination Type
Solder
Cable Type
n/a
Body Style
Straight
Gender
Female
Body Material
Stainless Steel
Max Frequency
18 GHz
Impedance
50 Ohm
Body Plating
Passivated
Type
Bulkhead Jack
Download CAD models
Previews
3D
2D