??
Catalog navigation
CAD model selection
134-1001-441
HELP_VARIABLE
Part Number
134-1001-441
Description
TNC Jack to MCX Bulkhead Adapter, IP68
Series Side 1
TNC
Series Side 2
MCX
Gender Side 1
Female
Gender Side 2
Female
Body Style
Straight
Max Frequency
6 GHz
Impedance
50 Ohm
Body Material
Brass
Body Plating
Nickel
Download CAD models
Previews
3D
2D