??
Catalog navigation
CAD模型選擇
133-3711-301
HELP_VARIABLE
Part Number
133-3711-301
Description
MCX Jack, Right Angle PCB Surface Mount
Termination Style
Printed Circuit Board
Termination Type
Solder
Gender
Jack
Max Frequency
6 GHz
Impedance
50 Ohm
Body Style
Right Angle
下載CAD模型
Previews
3D
2D