??
Catalog navigation
CAD model selection
131-3701-801
HELP_VARIABLE
Part Number
131-3701-801
Description
SMB Jack, End Launch
Termination Style
Receptacle
Termination Type
Solder
Gender
Jack
Max Frequency
4 GHz
Impedance
50 Ohm
Body Style
Straight
Mounting Style
End Launch
Download CAD models
Previews
3D
2D