??
Catalog navigation
CAD model selection
110RCM300-2424DMQF
HELP_VARIABLE
Part Number
110RCM300-2424DMQF
Description
DC-DC Dual Output Rugged Melcher™ Cassette, Power 300W, Output 24/-24VDC, 6.25A, Input 50.4-137.5VDC, Out OK, Interruption Time, Shutdown, ORing FET, Fuse Built-in
Power
300 W
Output Voltage
24/-24 VDC
Output Current
6,25 A
Voltage Input
50.4-137.5 VAC
Operating Temperature
-40 to 70 °C
Cooling Type
Convection
Isolation
Isolated
Mounting Type
Chassis Mount
Dimensions LxWxH
188.6 x 116 x 38 mm
Number of Outputs
2
Vout 1
24
Vout 2
24 VDC
Auxiliary functions and options
Out OK, Interruption Time, Shutdown, ORing FET, Fuse Built-in VDC
Download CAD models
Previews
3D
2D