??
Catalog navigation
CAD model selection
110RCM150-24D
HELP_VARIABLE
Part Number
110RCM150-24D
Description
DC-DC Rugged Melcher™ Cassette, Power 150W, Output 24VDC, 6.25A, Input 43.2-154VDC, Out OK, Output Voltage Adjust, Shutdown
Power
150 W
Voltage Input
43.2-154 VDC
Output Voltage
24 VDC
Output Current
6,25 A
Operating Temperature
-40 to 70 °C
Download CAD models
Previews
3D
2D