??
Catalog navigation
CAD model selection
105-0803-001
HELP_VARIABLE
Part Number
105-0803-001
Description
Tip Jack, Black, Threaded Panel Mount for .080" (2.0mm) Plug
Termination Type
Solder
Current Rating
10 A
Breakdown Voltage
5700 Vrms min.
Contact Material
Phosphor bronze
Color
Black
Body Material
Nylon
Product Type
Insulated Standard
Plating
Tin
Download CAD models
Previews
3D
2D