??
Catalog navigation
CAD模型选择
1-1840784-1
HELP_VARIABLE
Part Number
1-1840784-1
Description
1X1, GIGABIT, 1G27, Tab Up| With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
1X1
LED
Yes
LED Type
GO/G
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
PoE Rating
N/A
下载CAD模型
预览
3D
2D