??
Catalog navigation
CAD model selection
0ZRS0050FF1E
HELP_VARIABLE
Part Number
0ZRS0050FF1E
Description
Radial PTC Resettable Fuse, 500mA, Bulk Packed
Vmax Voltage Rating
32 VDC
R1max
1,1 Ohm
IHOLD Current Rating
0,5 A
ITRIP Current Rating
1 A
Characteristic
Slow Blow
Packaging
Bulk Pack (3000 pcs.)
Download CAD models
Previews
3D
2D