??
Catalog navigation
CAD model selection
0ZRP0160FF1A
HELP_VARIABLE
Part Number
0ZRP0160FF1A
Description
Radial PTC Resettable Fuse, 1.6A, Bulk Pack
Vmax Voltage Rating
60 VDC
R1max
0,32 Ohm
Imax Current Rating
40 A
IHOLD Current Rating
1,6 A
ITRIP Current Rating
3,2 A
Characteristic
Slow Blow
Packaging
Bulk Pack (1000 pcs.)
Download CAD models
Previews
3D
2D