??
Catalog navigation
CAD model selection
0ZRN1000FF1A
HELP_VARIABLE
Part Number
0ZRN1000FF1A
Description
Radial PTC Resettable Fuse, 10A, Bulk Pack
Vmax Voltage Rating
16 VDC
R1max
0,015 Ohm
Imax Current Rating
100 A
IHOLD Current Rating
10 A
ITRIP Current Rating
18,5 A
Characteristic
Slow Blow
Packaging
Bulk Pack (1000 pcs.)
Download CAD models
Previews
3D
2D