??
Catalog navigation
CAD model selection
0ZRG0135FF1E
HELP_VARIABLE
Part Number
0ZRG0135FF1E
Description
Radial PTC Resettable Fuse, 1.35A, Bulk Pack
Vmax Voltage Rating
30 VDC
R1max
0,12 Ohm
Imax Current Rating
40 A
IHOLD Current Rating
1,35 A
ITRIP Current Rating
2,7 A
Characteristic
Slow Blow
Packaging
Bulk Pack (3000 pcs.)
Download CAD models
Previews
3D
2D