??
Catalog navigation
CAD model selection
0ZRF0018FF1A
HELP_VARIABLE
Part Number
0ZRF0018FF1A
Description
Radial PPTC, 0.18 Ih, 100V
Vmax Voltage Rating
60 VDC
R1max
4 Ohm
IHOLD Current Rating
0,18 A
ITRIP Current Rating
0,58 A
Characteristic
Slow Blow
Packaging
Bulk Pack (1000 pcs.)
RoHS Compliant
YES
Download CAD models
Previews
3D
2D