??
Catalog navigation
CAD model selection
0ZRE0005FF1C
HELP_VARIABLE
Part Number
0ZRE0005FF1C
Description
Radial PPTC, 0.05 Ih, 240V
Vmax Voltage Rating
240 VDC
Vmax Voltage Rating
240 VAC
R1max
65 Ohm
IHOLD Current Rating
0,05 A
ITRIP Current Rating
0,12 A
Characteristic
Slow Blow
Packaging
Bulk Pack (2000 pcs.)
RoHS Compliant
YES
Download CAD models
Previews
3D
2D