??
Catalog navigation
CAD model selection
0ZRC0375FF1A
HELP_VARIABLE
Part Number
0ZRC0375FF1A
Description
Radial PPTC, 3.75 Ih, 90V
Vmax Voltage Rating
90 VDC
R1max
0,08 Ohm
IHOLD Current Rating
3,75 A
ITRIP Current Rating
7,5 A
Characteristic
Slow Blow
Packaging
Bulk Pack (1000 pcs.)
RoHS Compliant
YES
Download CAD models
Previews
3D
2D