??
Catalog navigation
CAD model selection
0ZRC0040FF1E
HELP_VARIABLE
Part Number
0ZRC0040FF1E
Description
Radial PPTC, 0.40 Ih, 90V
Vmax Voltage Rating
90 VDC
R1max
1,29 Ohm
IHOLD Current Rating
0,4 A
ITRIP Current Rating
0,8 A
Characteristic
Slow Blow
Packaging
Bulk Pack (3000 pcs.)
RoHS Compliant
YES
Download CAD models
Previews
3D
2D