??
Catalog navigation
CAD model selection
0ZRB0900FF1A
HELP_VARIABLE
Part Number
0ZRB0900FF1A
Description
Radial PPTC, 9.00 Ih, 30V
Vmax Voltage Rating
30 VDC
R1max
0,02 Ohm
IHOLD Current Rating
9 A
ITRIP Current Rating
18 A
Characteristic
Slow Blow
Packaging
Bulk Pack (1000 pcs.)
RoHS Compliant
YES
Download CAD models
Previews
3D
2D